Edmund Optics® utilise ses propres cookies et ceux de tiers pour optimiser les services techniques de son site internet. En savoir plus.

  • Mon compte
  •   
Afficher tous les 12 produits de la même famille.

25mm Cube Beamsplitter, 780nm Coated, Grade 1

Stock #28-532 Fin de Série
×
€110,00
Qté 1-1
€110,00
Qté 2
€77,00
Dimensions (mm):
25.0 x 25.0 x 25.0
Construction:
Cube

Regulatory Compliance

RoHS:

Description commune pour les Produits de la même Famille

Polarizing cube beamsplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-Polarized light is reflected at a 90° angle while P-Polarized light is transmitted.

Experimental Grade Polarizing Cube Beamsplitters are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects. Grade 2 may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Besoin d'une offre ?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×