Edmund Optics® utilise ses propres cookies et ceux de tiers pour optimiser les services techniques de son site internet. En savoir plus.

  • Mon compte
  •   
Afficher tous les 24 produits de la même famille.

21 x 46 x 3mm Window, Grade 2

Stock #02-099 Fin de Série
×
€5,50
Qté 1-1
€5,50
Qté 2
€3,85
Prix sur Quantité
Demande de Devis
Dimensions (mm):
21.0 x 46.0
Épaisseur (mm):
3.00

Regulatory Compliance

RoHS:

Description commune pour les Produits de la même Famille

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • Commercial Grade Float Glass, N-BK7, or Fused Silica Windows Also Available

Windows are optical glass with ground and polished faces that are relatively parallel. They are used as a protective element between two environments and are neutral to the passage of visible light.

Experimental Grade Windows are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains or other defects.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Besoin d'une offre ?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram



×