TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Adaptateurs de Montage 45°

45° Mounting Adapters (#59-001, #59-002, & #59-003 Pictured)

45° Mounting Adapters (#59-001, #59-002, & #59-003 Pictured) 45° Mounting Adapter with Mounted Mirror (Not Included)
×
  • Montage Fixe à 45°
  • 3 Options pour Différents Offsets
  • Monture en Aluminium

An easy-to-use Adapter to hold any ¼-20 tapped component at 45 degrees from a ½" (12.7mm) diameter Post. A socket head cap screw(SHCS) is included for the ¼" SHCS counterbore and allows the mounted component to be rotated and fixed in position in the 45° plane.

Informations Techniques

 
Offset A OD Mount B Centerline Height C D E
1" (25.4mm) 1" (25.4mm) 0.646" (16.4mm) 20.9mm 5mm
2" (50.8mm) 2" (50.8mm) 1.293" (32.8mm) 37.3mm 8mm
2" (50.8mm) 4" (101.6mm) 0.586" (14.9mm) 19.5mm 4mm
 
Ventes & Conseil d’Experts
 
ou consulter les numéros d’autres pays
OUTIL DE DEVIS
facile à utiliser
entrer les numéros de stock pour commencer